IESNA:LM-63-2002
[TEST]P941559
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13632
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1816.6 1675.1 1546.1 1426 1328 1286 1283.7 1305.9 1364.8 1490.1
1685.4 1913.8 2171.8 2454.7 2692 2906.5 3105.5 3325.8 3505.6 3698.7
3936.7 4093.7 4209.4 4358.3 4572 5005.3 5653.1 6468.9 7141.7 7052.5
5785.7 3102.5 1011.8 429.6 168 55.3 0
1816.6 1685.4 1557.2 1435.6 1337.5 1288.9 1289.6 1310.3 1368.5 1492.3
1683.9 1902.8 2161.4 2448.1 2686.1 2903.5 3098.1 3306.6 3494.6 3688.4
3922 4102.5 4227.1 4333.2 4554.3 4961.1 5577.2 6393.7 7113.7 7035.6
5895.5 3276.4 1163.6 447.3 187.9 67.1 0
1816.6 1689.8 1566.7 1450.3 1353 1297.8 1290.4 1303.6 1348.6 1443.7
1606.5 1825.4 2078.2 2348.6 2603.6 2832.8 3024.4 3199.8 3384.8 3595.5
3829.9 4082.6 4289 4448.9 4644.2 4975.1 5506.4 6306.7 7217.6 7583.1
6743.7 4378.2 1745.1 779.7 344.2 123.1 0
1816.6 1687.6 1575.6 1466.5 1371.4 1316.2 1300 1309.5 1340.5 1410.5
1542.4 1729.6 1952.9 2196.8 2447.4 2709.7 2959.5 3169.6 3367.1 3583
3845.4 4107.7 4346.5 4560.9 4810 5121.7 5608.1 6402.5 7611.8 8802
8780.6 6482.9 3300.8 1558.6 720.7 246.9 0
1816.6 1698.6 1596.9 1502.6 1416.4 1355.2 1332.4 1336.8 1360.4 1412
1505.6 1649.3 1841.6 2048 2265.4 2521.8 2820.3 3132 3407.6 3692.8
3968.4 4275.7 4600 4908 5252.9 5687.7 6300.1 7202.1 8642.8 10458.6
11110.8 8673.8 5636.1 2892.5 1252.8 389.8 0
1816.6 1697.2 1603.6 1509.3 1424.5 1360.4 1334.6 1340.5 1363.3 1413.5
1497.5 1637.5 1822.5 2025.8 2238.1 2488.6 2790.1 3106.9 3397.3 3695.8
3979.5 4286 4610.3 4935.3 5296.4 5745.2 6356.8 7247.1 8644.3 10419.6
11105.7 8804.2 5611.8 2847.5 1225.5 375.8 0
1816.6 1712.6 1627.9 1549.8 1476.1 1417.1 1386.9 1381.8 1403.9 1448.8
1521 1632.3 1773.8 1944 2154.8 2395.1 2707.5 3057.6 3440 3846.8
4255.8 4658.2 5037.7 5406.9 5797.5 6238.2 6735.6 7349.5 8136.6 8881.6
8425.4 5923.5 2538.8 808.4 291.8 71.5 0
1816.6 1731.8 1664.7 1607.3 1552.7 1504.8 1473.9 1459.1 1468.7 1507.8
1571.2 1653.7 1762.8 1914.6 2121.6 2384 2697.9 3059 3451.1 3850.5
4230.8 4594.1 4939.7 5272.8 5572.7 5834.4 6040 6155.7 6059.9 5334.7
3391.4 1186.5 465.7 267.5 132.6 45.7 0
1816.6 1758.3 1713.4 1675.1 1641.2 1608 1587.4 1580.7 1587.4 1613.2
1656.6 1718.5 1810.7 1952.2 2140.8 2380.3 2669.9 2997.1 3331 3656.7
3956.6 4253.6 4499.8 4717.9 4877.8 4957.4 4927.9 4695.8 4059.8 2734.8
1131.2 485.6 332.4 233.6 149.6 64.9 0
1816.6 1784.1 1762.8 1747.3 1732.5 1721.5 1719.3 1728.9 1748.8 1784.9
1832.8 1896.1 1982.4 2112.8 2280.1 2500.4 2771.6 3077.5 3398 3731.1
4069.4 4403.2 4712.7 4979.5 5191 5273.5 5113.6 4497.5 3188.7 1438.5
596.2 381.7 270.5 185 120.9 55.3 0
1816.6 1821.7 1824.7 1832.8 1841.6 1854.9 1874.8 1908.7 1955.1 2014.1
2090 2182.8 2311.8 2491.6 2726.7 3011.9 3334.7 3676.6 4031.8 4387.7
4740.7 5087.1 5412.8 5636.1 5679.6 5446.7 4828.4 3735.5 2161.4 809.9
418.6 289.6 200.4 123.8 73.7 26.5 0
1816.6 1832 1845.3 1867.4 1886.6 1909.4 1940.4 1977.9 2030.3 2093.6
2169.6 2268.3 2398.7 2570.4 2778.3 3020.7 3286.8 3565.3 3854.2 4137.2
4407.6 4675.9 4903.6 5033.3 4977.3 4668.5 4046.5 3086.3 1759.1 666.9
355.9 242.5 168 101 55.3 15.5 0
1816.6 1843.8 1871.1 1900.6 1933 1961 1999.3 2042.8 2088.5 2149.7
2217.5 2294.1 2393.6 2518.1 2663.3 2826.2 3003.8 3186.5 3373.7 3550.6
3716.4 3850.5 3919.8 3863.8 3636.8 3204.2 2606.6 1888 1072.2 492.3
299.9 212.2 150.3 98 58.2 19.9 0
1816.6 1857.8 1905.7 1955.1 1997.8 2031 2067.1 2095.1 2116.5 2137.1
2151.9 2162.9 2173.2 2178.4 2170.3 2134.2 2067.9 1987.5 1908.7 1793
1603.6 1361.1 1127.5 933 773.8 647.8 549.8 473.1 408.3 353
297 248.3 201.9 151.1 96.5 35.4 0
1816.6 1878.5 1939.6 1999.3 2039.8 2066.4 2080.4 2085.5 2074.5 2055.3
2027.3 1986.1 1919 1832 1723 1602.1 1484.2 1371.4 1260.2 1148.2
1034.7 931.5 843.1 756.1 680.2 613.9 558.6 510.7 464.3 417.8
363.3 311 250.6 187.2 109.8 43.5 0
1816.6 1896.1 1972.8 2027.3 2061.2 2072.3 2065.6 2053.9 2026.6 1987.5
1923.4 1823.2 1708.2 1598.4 1513.7 1443.7 1365.5 1275.6 1183.5 1097.3
1027.3 989.7 935.2 860 788.5 723.7 658.1 594 537.2 482.7
420.1 351.5 271.9 192.3 112 53.8 0
1816.6 1910.9 1992.7 2043.5 2062 2056.1 2045 2020 1975 1905
1812.1 1713.4 1624.2 1546.1 1471.7 1398.7 1321.3 1239.5 1168 1114.3
1098 1093.6 1056 994.1 927.1 858.5 776 694.9 619.8 556.4
494.5 426 358.2 276.4 193.1 100.2 0
1816.6 1926.4 2010.4 2055.3 2059 2043.5 2023.6 1985.3 1916 1831.3
1755.4 1692.8 1625.7 1547.6 1460.6 1375.1 1286 1201.9 1124.6 1080.4
1065.6 1046.5 1023.6 984.6 916.8 849 790 735.5 693.5 647
588.8 526.9 459.9 381 298.5 177.6 0
1816.6 1935.9 2019.2 2052.4 2048.7 2025.8 1994.9 1941.8 1863 1792.2
1742.9 1695 1635.3 1557.9 1463.6 1355.2 1248.4 1147.4 1059 1019.9
978.7 950.7 917.5 846.7 776.7 722.9 678 645.6 619.8 579.2
539.4 479 411.2 344.9 266.8 158.4 0
1816.6 1939.6 2027.3 2055.3 2043.5 2019.2 1980.2 1911.6 1835 1778.2
1736.2 1692.8 1636.7 1565.3 1465.8 1343.4 1208.6 1087.7 994.1 947.7
896.1 849.7 784.1 706 646.3 600.6 564.5 534.3 501.9 464.3
436.3 378.1 308 252 193.8 97.3 0
1816.6 1950.7 2033.2 2056.8 2044.3 2016.3 1968.4 1899.1 1822.5 1769.4
1729.6 1681.7 1629.4 1552.7 1454 1332.4 1193.8 1057.5 955.8 887.3
818.7 768.6 697.9 639.7 583.7 540.2 505.5 478.3 455.4 429.6
454 376.6 287.4 219.6 162.9 67.8 0
1816.6 1949.9 2034.7 2059 2045.7 2014.8 1972.1 1899.8 1821 1770.9
1729.6 1683.9 1633.1 1558.6 1462.1 1339.8 1200.5 1061.2 952.9 880.6
812.1 759.8 690.5 630.8 574.8 530.6 496 469.4 449.5 423.7
468.7 347.1 274.9 221.1 164.3 67.8 0
